Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Combination of contactors [EC000010] Basic version and enhancement
Bill of material
278286
PREVIEW
Preview
PLID
278286
MANUTYPEDESC
Manufacturer Type Description
SDAINLM12(230V50HZ,240V60HZ)
DESCSHORT
Short Description
Star-delta contactor combination, 380 V 400 V: 5.5 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation
DESCLONG
Long Description
Star-delta contactor combination, Application: Star-delta motor starting for contactor combinations, Operating frequency: maximum 30 starts per hour, Accessories: Star-delta combinations SDAINL, Utilization category: NAC-3: Normal AC induction motors: starting, switch off during running, Rated operational current AC-3 380 V 400 V: Ie= 12 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 3 kW, 380 V 400 V: P= 5.5 kW, 500 V: P= 5.5 kW, 660 V 690 V: P= 5.5 kW, Max. changeover time: 20 s, Actuating voltage: 230 V 50 Hz, 240 V 60 Hz, Voltage AC/DC: AC operation , Individual components of the combination Mains contactor Q11: DILM7-10, + DILA-XHI20, Delta contactor Q15: DILM7-01, + DILA-XHI20 Part no., Star contactor Q13: DILM7-01, + DILA-XHI20 Part no., Timing relay K1: ETR4-51 Part no., Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging.
INTNO
International product number
4015082782863
NETTO_WEIGHT
Netto weight
1.03000 kg
ECLASS_13_0
Combination of contactor [AGZ572019]
ETIM_9_0
Combination of contactors [EC000010]
EF000030
Function
Star-delta contactor
EF003972
Rail mounting possible
false
EF003978
Rated control supply voltage AC 50 Hz
230 - 230 V
EF003979
Rated control supply voltage AC 60 Hz
240 - 240 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
9
EF006819
Type of electrical connection of main circuit
Screw connection
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
24 - 690 V
EF008207
Operating voltage AC 60 Hz
24 - 690 V
EF008208
Operating voltage DC
0 - 0 V
EF001393
Rated operation current Ie at AC-1, 400 V
12.0 A
EF001392
Rated operation current Ie at AC-3, 400 V
12.0 A
EF001364
Rated operation power at AC-3, 400 V
5.5 kW
EF011960
Rated operation power NEMA
0.0 kW
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
3
EF003531
Number of auxiliary contacts as change-over contact
0
EF006979
Type of electrical connection for auxiliary- and control current circuit
Screw connection
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
158 mm
EF000040
Height
82 mm
EF000049
Depth
117 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices